
Brand: ANDERSON
Catalog ID: CCL1382D
Aluminum cast, compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bag. Contact sealant is recommended on the pads. Pad holes have NEMA spacing. Pads have contact surface on both sides. Short barrel requires less space and allows faster installation. For use with VERSA CRIMP® tooling through CCLS1300 (Die Ref. 1.844) and conventional compression tooling. Refer to Chart C-13282 on page A-34 for tool and die information. Material: casting - 99 aluminum alloy.
Catalog Number
CCL1382D
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal, Cable to Flat
UPC
096359297314
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.744 lb
Width - Pad
4 in
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;AAC-Carnation-1431-61
Conductor Diameter - Maximum
1.382 in
Conductor Diameter - Minimum
1.345 in
Conductor Diameter Range
1.345 - 1.382
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Pallet Quantity
432