
Brand: ANDERSON
Catalog ID: CCL1736D
Catalog Number
CCL1736D
Material
Aluminum
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal, Cable to Flat
UPC
096359818724
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
6.37 lb
Width - Pad
4 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.681 in
Conductor Diameter - Minimum
1.681 in
Conductor Diameter Range
1.681 - 1.681
Conductor Type
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4