
Brand: ANDERSON
Catalog ID: CCL1762D
Catalog Number
CCL1762D
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal, Cable to Flat
UPC
096359349495
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
6.86 lb
Width - Pad
4 in
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;AAC-Sagebrush-2250-91
Conductor Diameter - Maximum
1.762 in
Conductor Diameter - Minimum
1.71 in
Conductor Diameter Range
1.71 - 1.762
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4