HUBBELL POWER SYSTEMS
Image of CCLS1506D Terminal, Aluminum Compression

Terminal, Aluminum Compression

Brand: ANDERSON

Catalog ID: CCLS1506D

Aluminum cast, compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bag. Contact sealant is recommended on the pads. Pad holes have NEMA spacing. Pads have contact surface on both sides. Short barrel requires less space and allows faster installation. For use with VERSA CRIMP® tooling through CCLS1300 (Die Ref. 1.844) and conventional compression tooling. Refer to Chart C-13282 on page A-34 for tool and die information. Material: casting - 99 aluminum alloy.

  • "15°, 45° & 90° angle connectors may be obtained by specifying desired angle
  • Additional CCLS sizes available up to 1.824”"

General

Catalog Number

CCLS1506D

EU RoHS Indicator

No

Material

Aluminum

Material Type

Non-Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Terminal, Cable to Flat

UPC

096359297796

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.862 lb

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;AAC-Coreopsis-1590-61

Conductor Diameter - Maximum

1.506 in

Conductor Diameter - Minimum

1.424 in

Conductor Diameter Range

1.424 - 1.506

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

540