HUBBELL POWER SYSTEMS
Image of CCLS743B2 Terminal, Aluminum Compression
Image of CCLS743B2 Terminal, Aluminum Compression
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+3
Image of CCLS743B2 Terminal, Aluminum Compression

Terminal, Aluminum Compression

Brand: ANDERSON

Catalog ID: CCLS743B2

Aluminum cast, compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bag. Contact sealant is recommended on the pads. Pad holes have NEMA spacing. Pads have contact surface on both sides. Short barrel requires less space and allows faster installation. For use with VERSA CRIMP® tooling through CCLS1300 (Die Ref. 1.844) and conventional compression tooling. Refer to Chart C-13282 on page A-34 for tool and die information. Material: casting - 99 aluminum alloy.

  • "15°, 45° & 90° angle connectors may be obtained by specifying desired angle
  • Additional CCLS sizes available up to 1.824”"

General

Catalog Number

CCLS743B2

Material

Aluminum

Material Type

Non-Standard

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Product Type

Short Barrel

Type

Terminal, Cable to Flat

UPC

096359298083

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.49 lb

Width - Pad

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;AAC-Canna-397.5-19

Conductor Diameter - Maximum

0.743 in

Conductor Diameter - Minimum

0.721 in

Conductor Diameter Range

0.721 - 0.743

Conductor Type

  • AAC
  • ACSR

Configuration

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2