HUBBELL POWER SYSTEMS
Image of W2CF106C Terminal, Aluminum Weldment
* Representative image
Image of W2CF106C Terminal, Aluminum Weldment
play
play
+2
Image of W2CF106C Terminal, Aluminum Weldment

Terminal, Aluminum Weldment

Brand: ANDERSON

Catalog ID: W2CF106C

Aluminum alloy weldment terminal for connecting two aluminum cables to aluminum or coppr flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to puddle welding. For use with any stranding Aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by adding the desired angle to the end of the catalog number. Material: casting - 356-F aluminum alloy.

Aluminum alloy weldment terminal for connecting two aluminum cables to aluminum or coppr flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to puddle welding. For use with any stranding Aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by adding the desired angle to the end of the catalog number. Material: casting - 356-F aluminum alloy.

  • Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding
  • Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to puddle welding
  • For use with any stranding Aluminum conductor
  • 45 deg and 90 deg angle connectors may be obtained by adding the desired angle to the end of the catalog number.

Product details

General

Catalog Number

W2CF106C

EU RoHS Indicator

No

Material

Aluminum

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Terminal, Aluminum Weldment

UPC

096359339908

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.274 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Teal-605-30/19;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61

Conductor Diameter - Maximum

1.028 in

Conductor Diameter - Minimum

0.99 in

Conductor Diameter Range

0.99 - 1.028

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship