
Brand: ANDERSON
Catalog ID: W2CF117C
Aluminum alloy weldment terminal for connecting two aluminum cables to aluminum or coppr flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to puddle welding. For use with any stranding Aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by adding the desired angle to the end of the catalog number. Material: casting - 356-F aluminum alloy.
Catalog Number
W2CF117C
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal, Aluminum Weldment
UPC
096359339946
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
3.25 in x 3 in x 0.688 in
Height
0.688 in
Length
3.25 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.372 lb
Width
3 in
Width - Pad
3 in
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Drake-795-26/7;AAC-Snapdragon-900-61;AAC-Magnolia-954-37
Conductor Diameter - Maximum
1.125 in
Conductor Diameter - Minimum
1.093 in
Conductor Diameter Range
1.093 - 1.125
Conductor Type
EU RoHS Indicator
No
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4