HUBBELL POWER SYSTEMS
Image of WSTF50DCF Terminal, Aluminum Weldment
*Representative image
Image of WSTF50DCF Terminal, Aluminum Weldment
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of WSTF50DCF Terminal, Aluminum Weldment

Terminal, Aluminum Weldment

Brand: ANDERSON

Catalog ID: WSTF50DCF

Aluminum alloy weldment terminal for connecting aluminum tubing to aluminum or copper flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Center formed pads may be obtained by adding "CF" to the catalog number. 45 deg & 90 deg angle connectors may be obtained by specifying desired angle in the catalog number. Material: castings - 356-F aluminum alloy.

  • Contact sealant is recommended for contact pad after welding
  • Center formed pads may be obtained by adding suffix-CF to the catalog number
  • 45 & 90 degree pad angles may be obtained by specifying desired angle

General

Catalog Number

WSTF50DCF

Material

Aluminum

Material Type

Standard

Number of Pad Holes

4

Type

Terminal, Aluminum Weldment

UPC

096359342410

Dimensions

Angle - Pad

180 °

Diameter - Rod / Tube

5 in

Diameter - Rod / Tube Outside

5.563 in

Weight

4.116 lb

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

Contact Hubbell Tech Advisor

Conductor Related

Conductor Type

Aluminum Bus

Configuration

Number of Pad Holes

4

Logistics

Pallet Quantity

162