HUBBELL POWER SYSTEMS
Image of WCF136D Terminal, Aluminum Weldment
*Representative image
Image of WCF136D Terminal, Aluminum Weldment
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of WCF136D Terminal, Aluminum Weldment

Terminal, Aluminum Weldment

Brand: ANDERSON

Catalog ID: WCF136D

Aluminum alloy weldment terminal for connecting aluminum cable to aluminum copper flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to uddle welding. For use with any stranding aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by specifying the desired angle at the end of the catalog number. Material: castings - 356-F aluminum alloy.

  • Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding
  • Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to uddle welding
  • For use with any stranding aluminum conductor
  • 45 deg and 90 deg angle connectors may be obtained by specifying the desired angle at the end of the catalog number.

General

Catalog Number

WCF136D

Material

Aluminum

Material Type

Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Terminal, Aluminum Weldment

UPC

096359340515

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

5.5 in x 3 in x 2.25 in

Height

2.25 in

Length

5.5 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.26 lb

Width

3 in

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;AAC-Narcissus-1272-61

Conductor Diameter - Maximum

1.315 in

Conductor Diameter - Minimum

1.263 in

Conductor Diameter Range

1.263 - 1.315

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4