
Brand: ANDERSON
Catalog ID: WCF147D
Aluminum alloy weldment terminal for connecting aluminum cable to aluminum copper flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to uddle welding. For use with any stranding aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by specifying the desired angle at the end of the catalog number. Material: castings - 356-F aluminum alloy.
Catalog Number
WCF147D
Material
Aluminum
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal, Aluminum Weldment
UPC
096359340546
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.704 lb
Width - Pad
4 in
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;AAC-Carnation-1431-61
Conductor Diameter - Maximum
1.412 in
Conductor Diameter - Minimum
1.364 in
Conductor Diameter Range
1.364 - 1.412
Conductor Type
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4