



Brand: ANDERSON
Catalog ID: WFTFV24D
Catalog Number
WFTFV24D
Material
Aluminum
Material Type
Non-Standard
Number of Pad Holes
4
Type
Terminal, Aluminum Weldment, Expansion
UPC
096359341321
Angle - Pad
90 °
Diameter - Rod / Tube
2-1/2 in
Weight
5.586 lb
Width - Pad
3 in
Maximum Current Rating Amps Continuous
Contact Tech Advisor
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
Number of Pad Holes
4
Pallet Quantity
30