
Brand: ANDERSON
Catalog ID: V233
Bronze Bolted Cable Terminal Adapter Transformer Terminal to Multiple Cables; Bronze terminal adapter for connecting two, three, or four copper cables to NEMA secondary transformer terminals. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-silicon bronze or stainless steel".
Catalog Number
V233
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material Type
Non-Standard
Number of Eyebolts
2
Number of Ground Braid Lug Holes
0
Type
Terminal, Adapter
UPC
096359352983
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.392 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.365 in
Conductor Diameter - Minimum
0.128 in
Conductor Diameter Range
0.128 - 0.365
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Eyebolts
2
Number of Ground Braid Lug Holes
0