
Brand: ANDERSON
Catalog ID: SP4TP
Bronze alloy terminal for connecting copper cable or tube to copper flat.
Catalog Number
SP4TP
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Standard
Number of Ground Braid Lug Holes
0
Type
Terminal, Bronze Bolted
UPC
096359325925
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
3 in x 3.25 in x 3 in
Height
3 in
Length
3 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.613 lb
Width
3.25 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.152 in
Conductor Diameter - Minimum
0.162 in
Conductor Diameter Range
0.162 - 1.152
Conductor Type
Number of Ground Braid Lug Holes
0
Pallet Quantity
432