HUBBELL POWER SYSTEMS
Image of VL44D61DH Terminal, Bronze Bolted

Terminal, Bronze Bolted

Brand: ANDERSON

Catalog ID: VL44D61DH

Bronze alloy terminal, with double eyebolt clamping for connecting four copper cables to copper flat. Double eyebolt provides high pullout resistance. Tongue holes have NEMA spacing. 45 deg and 90 deg angle connectors may be obtained by specifying desired angle at the end of catalog number. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-silicon bronze or stainless steel.

Bronze alloy terminal, with double eyebolt clamping for connecting four copper cables to copper flat. Double eyebolt provides high pullout resistance. Tongue holes have NEMA spacing. 45 deg and 90 deg angle connectors may be obtained by specifying desired angle at the end of catalog number. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-silicon bronze or stainless steel.

  • "Double eyebolt provides high pullout resistance
  • Cable entrance only from end of terminal
  • 90° pad orientation available, 45° pad orientation available"

General

Catalog Number

VL44D61DH

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Eyebolts

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Terminal / Lug, Bolted

UPC

096359339410

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

7.35 lb

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.813 in

Conductor Diameter - Minimum

0.325 in

Conductor Diameter Range

0.325 - 0.813

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Eyebolts

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4