


Brand: ANDERSON
Catalog ID: VL4S212H
Catalog Number
VL4S212H
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Eyebolts
1
Number of Ground Braid Lug Holes
0
Number of Pad Holes
1
Product Type
1 Cable
Type
Terminal / Lug, Bolted
UPC
096359339540
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.392 lb
Width - Pad
1 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.332 in
Conductor Diameter - Minimum
0.102 in
Conductor Diameter Range
0.102 - 0.332
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
Number of Eyebolts
1
Number of Ground Braid Lug Holes
0
Number of Pad Holes
1