
Brand: ANDERSON
Catalog ID: SWH025BTP
Heavy duty, bronze alloy terminal, with 1/2" dia. Hex-head clamping bolts for connecting copper cable to copper flat.
Catalog Number
SWH025BTP
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Type
Bolted Lugs & Terminals
UPC
096359327301
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
6 in x 1.5 in x 0.875 in
Height
0.875 in
Length
6 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.352 lb
Width
1.5 in
Width - Pad
1.5 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.575
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2