HUBBELL POWER SYSTEMS
Image of SWH050B2TP Terminal, Bronze Bolted
*Representative image
Image of SWH050B2TP Terminal, Bronze Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of SWH050B2TP Terminal, Bronze Bolted

Terminal, Bronze Bolted

Brand: ANDERSON

Catalog ID: SWH050B2TP

Heavy duty, bronze alloy terminal, with 1/2" dia. Hex-head clamping bolts for connecting copper cable to copper flat. Side formed pads are standard for flush mounting. Clamping bolts have hex-stops for one-wrench installation. Tongue holes have NEMA spacing. All sizes furnished with reversible cable caps.

Heavy duty, bronze alloy terminal, with 1/2" dia. Hex-head clamping bolts for connecting copper cable to copper flat.

  • 1/2" dia. Hex-head clamping bolts for clamping copper cable
  • Side formed pads are standard for flush mounting
  • Clamping bolts have hex-stops for one-wrench installation
  • Tongue holes have NEMA spacing

General

Catalog Number

SWH050B2TP

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Product Type

1 Cable, Heavy Duty

Type

Bolted Lugs & Terminals

UPC

096359327363

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

6 in x 2 in x 1.125 in

Height

1.125 in

Length

6 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.559 lb

Width

2 in

Width - Pad

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.813 in

Conductor Diameter - Minimum

0.325 in

Conductor Diameter Range

0.325 - 0.813

Conductor Type

Copper

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Logistics

Pallet Quantity

504