
Brand: ANDERSON
Catalog ID: SWH050C
Heavy duty, bronze alloy terminal, with 1/2" dia. Hex-head clamping bolts for connecting copper cable to copper flat.
Catalog Number
SWH050C
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Bolted Lugs & Terminals
UPC
096359327417
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
6.25 in x 3 in x 1 in
Height
1 in
Length
6.25 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.58 lb
Width
3 in
Width - Pad
3 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.325 in
Conductor Diameter Range
0.325 - 0.813
Conductor Type
Copper
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Pallet Quantity
756