


Brand: ANDERSON
Catalog ID: STF424DCF
Copper alloy terminal for connecting copper tubing to copper flat.
Catalog Number
STF424DCF
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal, Bronze Bolted
UPC
096359351894
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
7.585 lb
Width - Pad
4 in
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper Bus
Buy America(n) Qualified
Contact Manufacturer
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Pallet Quantity
168