HUBBELL POWER SYSTEMS
Image of SWH080C Terminal, Bronze Bolted
* Representative image
Image of SWH080C Terminal, Bronze Bolted
play
play
+2
Image of SWH080C Terminal, Bronze Bolted
Buy America(n) Qualified

Terminal, Bronze Bolted

Brand: ANDERSON

Catalog ID: SWH080C

Heavy duty, bronze alloy terminal, with 1/2" dia. Hex-head clamping bolts for connecting copper cable to copper flat. Side formed pads are standard for flush mounting. Clamping bolts have hex-stops for one-wrench installation. Tongue holes have NEMA spacing. All sizes furnished with reversible cable caps.

Heavy duty, bronze alloy terminal, with 1/2" dia. Hex-head clamping bolts for connecting copper cable to copper flat.

  • 1/2" dia. Hex-head clamping bolts for clamping copper cable
  • Side formed pads are standard for flush mounting
  • Clamping bolts have hex-stops for one-wrench installation
  • Tongue holes have NEMA spacing

Product details

General

Catalog Number

SWH080C

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Bolted Lugs & Terminals

UPC

096359327530

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

6.5 in x 3 in x 1.5 in

Height

1.5 in

Length

6.5 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.01 lb

Width

3 in

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

1.031 in

Conductor Diameter - Minimum

0.365 in

Conductor Diameter Range

0.365 - 1.031

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

504

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship