HUBBELL POWER SYSTEMS
Image of STF406CCF Terminal, Bronze Bolted

Terminal, Bronze Bolted

Brand: ANDERSON

Catalog ID: STF406CCF

Copper alloy terminal for connecting copper tubing to copper flat. Side formed pad is standard for flush mounting. Suitable for normal and heavy duty applications. Tongue holes have NEMA spacing.

Copper alloy terminal for connecting copper tubing to copper flat.

  • "45° & 90° angle connectors may be obtained by specifying desired angle
  • For Suffix "ED" Everdur (silicon bronze) hardware will be supplied instead of the usual hardware
  • For "TP" suffix Tin plating will be supplied on bronze items
  • For suffix "XY" Contact surface finished on both sides of tongue"

General

Catalog Number

STF406CCF

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Terminal, Bronze Bolted

UPC

096359351801

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.822 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4