
Brand: ANDERSON
Catalog ID: SWHD050C
Bronze alloy terminal for connecting copper cables of equal size to a copper flat.
Catalog Number
SWHD050C
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Bolted Lugs & Terminals
UPC
096359327998
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
6.375 in x 2 in x 3.813 in
Height
3.813 in
Length
6.375 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4 lb
Width
2 in
Width - Pad
3 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.325 in
Conductor Diameter Range
0.325 - 0.813
Conductor Type
Copper
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Pallet Quantity
324