HUBBELL POWER SYSTEMS
Image of SWHD050D Terminal, Bronze Bolted
* Representative image
Image of SWHD050D Terminal, Bronze Bolted
play
play
+2
Image of SWHD050D Terminal, Bronze Bolted
Buy America(n) Qualified

Terminal, Bronze Bolted

Brand: ANDERSON

Catalog ID: SWHD050D

Bronze alloy terminal for connecting copper cables of equal size to a copper flat. Tongue holes have NEMA spacing. All sizes furnished with reversible cable caps.

Bronze alloy terminal for connecting copper cables of equal size to a copper flat.

  • 1/2" dia. Hex-head clamping bolts for clamping copper cable
  • Side formed pads are standard for flush mounting
  • Clamping bolts have hex-stops for one-wrench installation
  • Tongue holes have NEMA spacing

Product details

General

Catalog Number

SWHD050D

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Bolted Lugs & Terminals

UPC

096359328049

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

7.438 in x 4 in x 3.813 in

Height

3.813 in

Length

7.438 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

5.48 lb

Width

4 in

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.813 in

Conductor Diameter - Minimum

0.325 in

Conductor Diameter Range

0.325 - 0.813

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship