Brand: ANDERSON
Catalog ID: SWHD100D
Bronze alloy terminal for connecting copper cables of equal size to a copper flat.
Catalog Number
SWHD100D
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Bolted Lugs & Terminals
UPC
096359328124
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
7.25 in x 4 in x 4.813 in
Height
4.813 in
Length
7.25 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
6.697 lb
Width
4 in
Width - Pad
4 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.152 in
Conductor Diameter - Minimum
0.522 in
Conductor Diameter Range
0.522 - 1.152
Conductor Type
Copper
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Pallet Quantity
288