
Brand: ANDERSON
Catalog ID: SWHD200D
Bronze alloy terminal for connecting copper cables of equal size to a copper flat.
Catalog Number
SWHD200D
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Bolted Lugs & Terminals
UPC
096359328193
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
12.965 lb
Width - Pad
4 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.632 in
Conductor Diameter - Minimum
0.811 in
Conductor Diameter Range
0.811 - 1.632
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Pallet Quantity
84