HUBBELL POWER SYSTEMS
Image of SWL022B Terminal, Bronze Bolted
Buy America(n) Qualified

Terminal, Bronze Bolted

Brand: ANDERSON

Catalog ID: SWL022B

Bronze alloy terminal, with 3/8" dia hex head clamping bolts, for connecting copper cable to copper flat. Side formed pads are standard for flush mounting. Clamping bolts have hex-stops for one-wrench installation. Tongue holes have NEMA spacing. All sizes are furnished with reversible cable caps.

Bronze alloy terminal, with 3/8" dia hex head clamping bolts, for connecting copper cable to copper flat.

  • "Clamping bolts have hex-stops for one-wrench installation
  • Side formed pads are standard for flush mounting
  • furnished with reversible cable caps
  • 90° pad orientation available, 45° pad orientation available"

General

Catalog Number

SWL022B

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Standard

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Type

Bolted Lugs & Terminals

UPC

096359328223

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.205 lb

Width - Pad

1.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.419 in

Conductor Diameter - Minimum

0.162 in

Conductor Diameter Range

0.162 - 0.419

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Configuration

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Logistics

Pallet Quantity

1260