HUBBELL POWER SYSTEMS
Image of TSBA Terminal, Bronze Bolted
*Representative image
Image of TSBA Terminal, Bronze Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Terminal, Bronze Bolted

Brand: ANDERSON

Catalog ID: TSBA

Bronze multi-purpose connector for connecting copper cable, tubing, or flats as terminals, couplers, or tee connectors. Recommended for emergency stocks to prevent unnecessary stoppage. Reversible cap accommodates a wide range of cable or tubing sizes. Clamping bolts have hex-stops for one-wrench installation. Material: casting - bronze alloy, hardware - silicon bronze or stainless steel.

  • Bronze bolted multi-purpose connector cable - tube, flat
  • clamping bolts have hex-stops for one-wrench installation
  • reversible caps accomodates a wide range of cable or tubing sizes

General

Catalog Number

TSBA

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

1 Cable

Type

Bolted Lugs & Terminals

UPC

096359332015

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Thickness

0.375 in

Weight

7.056 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter (Main) - Maximum

1.412 in

Conductor Diameter (Main) - Minimum

0.522 in

Conductor Diameter (Main) Range

0.522 - 1.412

Conductor Diameter (Tap) - Maximum

1.063 in

Conductor Diameter (Tap) - Minimum

0.162 in

Conductor Type

  • Copper Bus
  • Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0