Brand: ANDERSON
Catalog ID: VACL75012BN
Anderson® VERSAtile™ VACL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for aluminum and copper conductors.
Catalog Number
VACL75012BN
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Die Size
*See Resources / Downloads for die selection and installation instructions
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Material Type
Standard
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Style
Pressed Tubing
UPC
096359334309
Diameter - Pad Bolt
0.5 in
Dimension - Bolt Hole Size inch
0.500 in
Weight
1.303 lb
Conductor Compatibility
ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;ACAR-653.1-12/7;ACAR-739.8-18/19
Conductor Diameter (VersaCrimp) - Maximum
0.998 in
Conductor Diameter (VersaCrimp) - Minimum
0.813 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
UL Listed
Yes
Carton Quantity
24
Pallet Quantity
960