Brand: ANDERSON
Catalog ID: VACL100012BN
Anderson® VERSAtile™ VACL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for aluminum conductors.
Catalog Number
VACL100012BN
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Die Size
*See Resources / Downloads for die selection and installation instructions
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Style
Pressed Tubing
UPC
096359333999
Diameter - Pad Bolt
0.5 in
Dimension - Bolt Hole Size inch
0.500 in
Weight
1.372 lb
Conductor Compatibility
ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;ACAR-853.7-30/7
Conductor Diameter (VersaCrimp) - Maximum
1.152 in
Conductor Diameter (VersaCrimp) - Minimum
0.998 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
UL Listed
Yes
Carton Quantity
12
Pallet Quantity
960