HUBBELL POWER SYSTEMS
Image of VACL2012BN Terminal, Compression
Buy America(n) Qualified

Terminal, Compression

Brand: ANDERSON

Catalog ID: VACL2012BN

VERSAtile Aluminum Compression Terminal, 2/0 str AL/CU, 2 H, 1/2"

Anderson® VERSAtile™ VACL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for aluminum and copper conductors.

Rated at 34.5 KV. UL listed for aluminum or copper conductors. CSA certified.

General

Catalog Number

VACL2012BN

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy - Tin Plated

Material - Body

Aluminum

Material Type

Non-Standard

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Style

Pressed Tubing

UPC

096359334057

Dimensions

Diameter - Pad Bolt

0.5 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Dimension - Bolt Hole Size inch

0.500 in

Dimensions

4.840 in x 0.950 in x 0.684 in

Height

0.684 in

Length

4.84 in

Weight

0.098 lb

Width

0.95 in

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.419 in

Conductor Diameter (VersaCrimp) - Minimum

0.232 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

UL Listed

Yes

Operational

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Configuration

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

108