

Brand: ANDERSON
Catalog ID: VACL238
Anderson® VERSAtile⢠VACL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for aluminum and copper conductors.
Catalog Number
VACL238
Crimp Method
VERSAtile⢠(Accomodates Conventional And Anderson Tools)
Die Size
*See Resources / Downloads for die selection and installation instructions
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Material Type
Non-Standard
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Product Type
Compression Terminal
Style
Pressed Tubing
UPC
096359334088
Diameter - Pad Bolt
0.38 in
Die Size
*See Resources / Downloads for die selection and installation instructions
Dimension - Bolt Hole Size inch
0.380 in
Dimensions
2.500 in x 0.860 in x 0.531 in
Height
0.531 in
Length
2.5 in
Weight
0.039 lb
Width
0.86 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18
Conductor Diameter (VersaCrimp) - Maximum
0.292 in
Conductor Diameter (VersaCrimp) - Minimum
0.184 in
UL Listed
Yes
Crimp Method
VERSAtile⢠(Accomodates Conventional And Anderson Tools)
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
200