
Brand: ANDERSON
Catalog ID: VACL40012BN
Anderson® VERSAtile™ VACL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for aluminum and copper conductors.
Catalog Number
VACL40012BN
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Die Size
*See Resources / Downloads for die selection and installation instructions
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Material Type
Non-Standard
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Style
Pressed Tubing
UPC
096359334187
Diameter - Pad Bolt
0.5 in
Die Size
*See Resources / Downloads for die selection and installation instructions
Dimension - Bolt Hole Size inch
0.500 in
Dimensions
6.000 in x 1.620 in x 1.190 in
Height
1.19 in
Length
6 in
Weight
0.49 lb
Width
1.62 in
Conductor Compatibility
ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Brahma-203.2-16/19;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter (VersaCrimp) - Maximum
0.728 in
Conductor Diameter (VersaCrimp) - Minimum
0.464 in
EU RoHS Indicator
Contact Manufacturer
UL Listed
Yes
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
24