
Brand: ANDERSON
Catalog ID: VACL4012
Anderson® VERSAtile™ VACL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for aluminum and copper conductors.
Catalog Number
VACL4012
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Die Size
*See Resources / Downloads for die selection and installation instructions
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Material Type
Standard
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Style
Pressed Tubing
UPC
096359365341
Diameter - Pad Bolt
0.5 in
Die Size
*See Resources / Downloads for die selection and installation instructions
Dimension - Bolt Hole Size inch
0.500 in
Dimensions
3.500 in x 1.160 in x 0.854 in
Height
0.854 in
Length
3.5 in
Weight
0.225 lb
Width
1.16 in
Conductor Compatibility
ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18
Conductor Diameter (VersaCrimp) - Maximum
0.528 in
Conductor Diameter (VersaCrimp) - Minimum
0.292 in
UL Listed
Yes
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
144