HUBBELL POWER SYSTEMS
Image of BCL022C Terminal, Copper Compression
*Representative image
Image of BCL022C Terminal, Copper Compression
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of BCL022C Terminal, Copper Compression

Terminal, Copper Compression

Brand: ANDERSON

Catalog ID: BCL022C

Heavy duty, copper compression terminal for connecting copper cable to copper flat pad. Pad holes have Nema spacing.

  • Cable to Flat, cable: 2/0 Str. 0.419 dia., pad: 4 hole, 3 in
  • Heavy duty
  • For use with conventional compression tooling
  • 90° pad orientation available, 45° pad orientation available
  • Material: Copper

General

Catalog Number

BCL022C

Material

Copper

Material Type

Non-Standard

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Product Type

Regular

Type

Bolted Lugs & Terminals

UPC

096359349129

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.352 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.419 in

Conductor Diameter - Minimum

0.419 in

Conductor Diameter Range

0.419 - 0.419

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4