HUBBELL POWER SYSTEMS
Image of BCL025B Terminal, Copper Compression

Terminal, Copper Compression

Brand: ANDERSON

Catalog ID: BCL025B

Heavy duty, copper compression terminal for connecting copper cable to copper flat pad. Pad holes have Nema spacing.

  • Cable to Flat, cable: 250MCM 0.575 dia., pad: 2 hole, 1.5 in
  • Heavy duty
  • For use with conventional compression tooling
  • 90° pad orientation available, 45° pad orientation available
  • Material: Copper

General

Catalog Number

BCL025B

EU RoHS Indicator

No

Material

Copper

Material Type

Non-Standard

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Type

Bolted Lugs & Terminals

UPC

096359291336

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.372 lb

Width - Pad

1.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.575 in

Conductor Diameter Range

0.575 - 0.575

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2