
Brand: ANDERSON
Catalog ID: BCL150C
Heavy duty, copper compression terminal for connecting copper cable to copper flat pad. Pad holes have Nema spacing.
Catalog Number
BCL150C
EU RoHS Indicator
No
Material
Copper
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Bolted Lugs & Terminals
UPC
096359349150
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
12.152 lb
Width - Pad
3 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.412 in
Conductor Diameter - Minimum
1.412 in
Conductor Diameter Range
1.412 - 1.412
Conductor Type
Copper
EU RoHS Indicator
No
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4