
Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002599
Catalog Number
C6002599
Die Size
U165
Material Type
Copper
Physical Attribute - Number of Crimps Required
2
Thread Size
5/8" - 11 UNC
UPC
096359232889
Die Size
U165
Thread Size
5/8" - 11 UNC
Weight
0.2 lb
Weight Metric
0.1 kg
Current Rating
260 A
Conductor Size
1/0 AWG
Physical Attribute - Number of Crimps Required
2