Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002600
Catalog Number
C6002600
Die Size
U165
Material Type
Copper
Physical Attribute - Number of Crimps Required
2
Thread Size
5/8" - 11 UNC
UPC
096359232896
Weight
0.2 lb
WeightMetric
0.1 kg
Current Rating
300 A
Conductor Size
2/0 AWG