HUBBELL POWER SYSTEMS
Image of CTBEMB16PA35UE TERMINATOR/ARRESTER BRACKET, 3-PHASE, 2 POSITION

TERMINATOR/ARRESTER BRACKET, 3-PHASE, 2 POSITION

Brand: Chance

Catalog ID: CTBEMB16PA35UE

Bracket for three phase mounting of terminators and or arresters is lightweight for easy handling. Mounts to pole with 5/8" through bolt and 1/2" lag screw. Same as CTBEMB16PA35 except without ground lug.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • 35" outside phase spacing
  • Shipped completely assembled
  • Material: 6061-T6 aluminum

General

Catalog Number

CTBEMB16PA35UE

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359369066

Dimensions

Distance From Pole

N/A

Weight

8.82 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No