HUBBELL POWER SYSTEMS
Image of PSE4033473 Tester for Digital Transmission Phasing Meters
Image of PSE4033473 Tester for Digital Transmission Phasing Meters

Tester for Digital Transmission Phasing Meters

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSE4033473

The phasing voltmeter tester allows line personnel to determine, in the field, the operating condition of the Transmission Phasing Testers

  • Works for the following units: PSC4033465, PSC4033466, C4030457, C4030458, T4032781
  • Uses each instrument’s own meter to display its operating condition
  • Pulling plug from jack disconnects included 9-Volt battery that typically lasts 1 year and is easily replaced
  • Plugs into jack on instrument and shows reading when clip is contacted to each terminal in each position of polarity switch

Product details

General

Catalog Number

PSE4033473

EU RoHS Indicator

No

UPC

096359380313

Dimensions

Weight

1 lb

WeightMetric

0.4 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

1

Resources and downloads