HUBBELL POWER SYSTEMS
Image of B12A Thimbleye® EYELET, 5/8in.
Image of B12A Thimbleye® EYELET, 5/8in.

Thimbleye® EYELET, 5/8in.

Brand: Chance

Catalog ID: B12A

Eyelets are installed on the unthreaded end of bolts and used in deadend applications. Industry slang is slip eye.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Slotted hole allows bolt to be inserted from the eye side of the eyelet
  • 2-1/2 x 1-1/4" inside eye dimensions
  • Material: Ductile iron galvanized per ASTM A-153

Product details

General

Catalog Number

B12A

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Type

Eyelets

UPC

096359006718

Dimensions

Distance From Pole

N/A

Weight

1.53 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings