


Brand: Chance
Catalog ID: G5067
The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.
Catalog Number
G5067
Material
Aluminum
Series
Thimbleye® Series
Style
Thimbleye®
UPC
096359038597
Dimensions
3.180 in x 1.650 in x 1.250 in
Distance From Pole
N/A
Height
1.25 in
Length
3.18 in
Weight
0.24 lb
Width
1.65 in
RUS Listed Reference
ck - Clamp, anchor rod bonding
Pallet Quantity
4800