
Brand: Chance
Catalog ID: CTC58
The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.
Catalog Number
CTC58
EU RoHS Indicator
No
Material
Copper
UPC
096359365181
Diameter
0.63 in
Distance From Pole
N/A
Length
2.75 in
Weight
0.55 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
250
Pallet Quantity
6000