HUBBELL POWER SYSTEMS
Image of 8611 THREADED, GALVANIZED STEEL GROUND ROD COUPLING, 5/8in

THREADED, GALVANIZED STEEL GROUND ROD COUPLING, 5/8in

Brand: Chance

Catalog ID: 8611

Ground rod couplings are used to connect two or more threaded ground rods.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Material: 1/2" nominal schedule 80 pipe size
  • Galvanized per ASTM A-153

General

Catalog Number

8611

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

UPC

096359075080

Dimensions

Diameter

0.63 in

Dimensions

2 in x 0.84 in x 0.84 in

Distance From Pole

N/A

Height

0.84 in

Length

2 in

Weight

0.18 lb

Width

0.84 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

RUS Listed Reference

ai - Rods, ground, sectional

Logistics

Pallet Quantity

9600