HUBBELL POWER SYSTEMS
Image of M48057 Threaded Insulator for up to 34.5 kV

Threaded Insulator for up to 34.5 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: M48057

Epoxy based, available as separate items or can be added to existing auxiliary arm wireholders to upgrade for 34.5 kV use.

  • Heavy Duty Extension Arm installed on crossarm are equipped with M48057 insulators on the wireholders
  • For 34.5 kV M48057 insulator should be installed

General

Catalog Number

M48057

Style

Epoxy Insulator

UPC

096359048367

Dimensions

Length

3.75 in

Length Metric

9.5 mm

Weight

1.233 lb

Weight Metric

0.6 kg

Logistics

Pallet Quantity

1200