HUBBELL POWER SYSTEMS
Image of C4002719 Three Phase Boom Lift w/o Load Monitor

Three Phase Boom Lift w/o Load Monitor

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4002719

BOOM LIFT, 3 PHASE

  • 10' Vertical orangeEpoxiglas® mast (4" x 4")
  • 10' Horizontal gray Epoxirod® support arm (2-1/2" dia.) with four Heavy-Duty Rollertype Wireholders for conventional crossarm construction
  • 6' Horizontal gray Epoxirod support arm (2-1/2" dia.) with one additional Wireholder for center mast for armless construction
  • Weight of each complete set: 225 lb / 102 kg

General

Application

No Jib Sleeves included.See Jib Sleeves Only for correct size

Catalog Number

C4002719

UPC

096359485476

Dimensions

Length

120 in

Length Metric

304.8 mm

Weight

225 lb

Weight Metric

102.1 kg