HUBBELL POWER SYSTEMS
Image of PST4012561 Three-Phase Conductor Lift Arm

Three-Phase Conductor Lift Arm

Brand: Chance

Catalog ID: PST4012561

For simultaneous lifting of multiple phases.

  • YBC30 Y Clevis must be purchased separately
  • Up to 4 lifting positions to accommodate various line configurations
  • Cross arm is 2.5 in diameter and 12.5 ft long
  • Can be used with various styles and lengths of link sticks
  • Balanced Working Load Limit 3,600 lb.
  • Balanced Working Load Limit per position with 3 supports: 1,200 lb.
  • Balanced Working Load Limit per position with 4 supports: 900 lb.

General

Catalog Number

PST4012561

Type

Arm

UPC

096359532613

Dimensions

Dimensions

252 in x 3.5 in x 27 in

Dimensions Metric

6401 mm x 89 mm x 686 mm

Height

27 in

Height Metric

686 mm

Length

252 in

Length Metric

6401 mm

Weight

82 lb

Weight Metric

37.2 kg

Width

3.5 in

Width Metric

89 mm