HUBBELL POWER SYSTEMS
Image of C4000744 Three Phase Lift Assembly with Square Boom Adapter

Three Phase Lift Assembly with Square Boom Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000744

Three Phase Lift with 2" Diameter x 10' long Auxiliary Arm, Mast, Braces and Adpater to fit to Square Booms

  • Epoxiglas® Pole is tested per ASTM F711 AND IEC 60855
  • Horizontal arm is 2.5" diameter x 10' long
  • 4" x 4" mast is fitted with quick mounting assemblyAssembly attaches to booms from 5-7/8" x 7-3/8" to 12" x 12", both square and rectangular
  • Incluced 3 C4000268 Small Roller Wireholders(2" wide opening)
  • Working end of mast will accept several accessories such as
  • Epoxiglas® Auxiliary Arm
  • Single lifting wire holder(C40007470
  • Sheave for gin work(C40007460
  • Auxiliary Arm may be swiveled to and locked into any desired position
  • Single lifting wire holder may also be swiveled to maintain conductor alignment
  • CHANCE 3 Phase Lifts are inteded for vertical lifts in straight line applications
  • Electrical Ratings:• GLOSSY, CLEAN AND DRYEpoxiglas®• 15kV Phase to Phase (20 Inch Min. Wireholder Spacing)• 34kV Phase to Phase (20 Inch Min. Wireholder Spacing and M48057 Insulators are used on each wireholder)
  • Mechanical Ratings:Max. Total Load:• Balanced Vertical Load: 1000 lb.• Unbalanced Vertical Load: 800 lb.Rated working load (per wire holder):• Vertical with braces: 200 lb.• Vertical without braces: 150 lb.• Side Load: 100 lb.

General

Catalog Number

C4000744

EU RoHS Indicator

Style

Boom Mounted Auxiliary Arm

UPC

096359016762

Dimensions

Weight

159.75 lb

Weight Metric

72.5 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator