HUBBELL POWER SYSTEMS
Three-Phase Sectionalizing Cabinet, 58"x25"x54"
Image of P3582554MDA Three-Phase Sectionalizing Cabinet, 58"x25"x54"

Three-Phase Sectionalizing Cabinet, 58"x25"x54"

Brand: Hubbell Power Systems

Catalog ID: P3582554MDA

Hubbell’s Primary Pedestals, Sectionalizing and Deferral Cabinets are not only strong,durable and easy to install, but they also emphasize security and convenience.Manufactured from fiberglass, they are designed to meet the most rigorous industrystandards. Hubbell also offers locking options for further maximized protection.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Hubbell Fiberglass Sectionalizing Cabinets employ a robust design with geometricbracing
  • fire-retardant resin and self-extinguishing filler
  • They are finished with a UVstabilized gel-coat to provide a product unaffected by corrosive agents.

General

Catalog Number

P3582554MDA

Color

Munsell Green #7GY 3.29/1.5

EU RoHS Indicator

No

Insulated?

No

Material

Fiberglass

UPC

662037184902

Dimensions

Dimensions

58 in x 25 in x 54 in

Dimensions - Shipping

48 in x 82 in x 54 in

Height

54 in

Length

58 in

Weight

236.25 lb

Width

25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No