HUBBELL POWER SYSTEMS
Image of C3PA THREE PHASE/SINGLE POSITION COMPONENT for TERMINATOR/ARRESTER BRACKETS
Image of C3PA THREE PHASE/SINGLE POSITION COMPONENT for TERMINATOR/ARRESTER BRACKETS

THREE PHASE/SINGLE POSITION COMPONENT for TERMINATOR/ARRESTER BRACKETS

Brand: Chance

Catalog ID: C3PA

Use with aluminum terminator/arrester brackets for customization.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • End to end bracket spacing is 23-1/4"
  • Includes three 1/2" x 2" galvanized steel carriage bolt
  • Aluminum component is 6061-T6 aluminum

Product details

General

Catalog Number

C3PA

Material

6061-T6 Aluminum

Style

Three Phase Terminator Bracket

UPC

096359572671

Dimensions

Distance From Pole

N/A

Weight

3.71 lb

Logistics

Carton Quantity

4

Resources and downloads